IESNA:LM-63-2002
[TEST]P1055797
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H775D840-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1103
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
942.7 933.9 929 922.2 911.4 896.8 881.1 863.5 842 819.5
795.1 767.7 739.3 709 678.7 646.4 614.1 580.9 544.7 510.5
475.3 440.1 405.8 370.6 335.4 300.2 264 226.9 191.7 156.5
123.2 90.9 61.6 34.2 11.7 0 0
942.7 946.6 937.8 926.1 908.5 885 858.6 829.3 796 759.8
720.7 679.7 636.6 591.6 544.7 497.8 451.8 403.9 356.9 312
267 223.9 179.9 141.8 104.6 72.4 44 30.3 21.5 13.7
7.8 2.9 1 0 0 0 0
942.7 935.9 920.2 896.8 863.5 826.3 780.4 730.5 673.8 614.1
550.6 488 426.4 364.8 307.1 251.3 198.5 150.6 106.6 70.4
38.1 27.4 21.5 16.6 11.7 7.8 4.9 2.9 2 1
1 1 1 1 0 0 0
942.7 934.9 913.4 879.2 834.2 780.4 718.8 650.3 576 499.7
425.4 354 285.6 223 165.3 114.4 72.4 36.2 26.4 21.5
15.6 11.7 7.8 4.9 2.9 2 1 1 1 1
1 1 1 1 1 1 0
942.7 935.9 917.3 879.2 827.3 767.7 699.2 622 541.8 461.6
385.3 310 241.5 181.9 125.2 79.2 40.1 27.4 21.5 16.6
11.7 7.8 4.9 2.9 2 1 1 1 1 0
1 0 0 0 0 0 0
